IESNA:LM-63-2002
[TEST]P952522
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31481
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
6319.5 6322.8 6309.5 6281.2 6116.4 5944.8 5916.5 6053.1 6369.5 6790.8
7300.3 7886.5 8504.3 8955.6 9301.9 9645 9958 10146.2 10211.1 10141.2
9788.2 9153.7 8342.8 7057.2 5182.2 3017.4 2343 2143.1 1905 1552
1192.3 925.9 694.4 434.6 248.1 99.9 0
6319.5 6292.9 6279.5 6261.2 6101.4 5926.5 5901.5 6024.8 6329.5 6764.1
7260.4 7826.5 8444.3 8910.6 9243.6 9593.3 9903.1 10102.9 10196.1 10112.9
9733.2 9112.1 8287.8 6947.3 5019 2922.5 2316.3 2123.2 1881.7 1525.3
1177.3 914.2 661.1 418 241.5 96.6 0
6319.5 6311.2 6304.5 6286.2 6159.7 5991.5 5938.2 6039.8 6306.2 6714.2
7197.1 7739.9 8352.7 8892.3 9265.3 9611.7 9976.3 10224.5 10379.3 10366
10109.6 9540 8759.1 7543.4 5750 3400.4 2358 2141.5 1941.6 1665.2
1343.8 999.1 739.4 482.9 263.1 119.9 0
6319.5 6304.5 6296.2 6311.2 6224.6 6079.7 6014.8 6066.4 6252.9 6579.3
7013.9 7498.5 8059.7 8665.8 9150.4 9535.1 9904.7 10226.1 10417.6 10507.5
10407.6 10057.9 9435.1 8342.8 6697.5 4284.6 2426.2 2013.3 1831.7 1615.3
1385.5 1150.7 890.9 594.5 339.7 151.5 0
6319.5 6312.9 6317.8 6351.2 6334.5 6257.9 6163 6153 6237.9 6432.7
6732.5 7118.8 7581.7 8114.6 8695.8 9233.6 9651.6 10014.6 10336 10572.5
10639.1 10492.6 10127.9 9533.4 8371.1 6309.5 3511.9 1781.8 1402.1 1180.6
962.5 776 604.5 426.3 231.5 84.9 0
6319.5 6322.8 6341.2 6386.1 6429.4 6429.4 6384.5 6342.8 6349.5 6431.1
6592.6 6845.7 7187.1 7590.1 8041.3 8614.2 9223.7 9738.2 10036.3 10176.2
10267.7 10312.7 10297.7 10279.4 10101.2 9052.1 6777.4 3775.1 1716.8 1102.4
867.6 672.7 491.2 338 194.8 71.6 0
6319.5 6326.2 6361.1 6414.4 6491 6559.3 6605.9 6642.6 6639.2 6702.5
6809.1 6972.3 7198.7 7458.5 7776.6 8164.6 8605.9 9090.4 9526.7 9888.1
10252.8 10662.4 11072.1 11498.3 12026.2 12322.6 11408.4 9025.5 5831.6 2929.1
1405.4 864.2 586.2 381.3 218.1 76.6 0
6319.5 6331.2 6379.5 6456.1 6539.3 6622.6 6722.5 6835.7 6972.3 7147.1
7370.3 7626.7 7903.1 8209.5 8574.2 9020.5 9525.1 10081.2 10687.4 11343.5
12101.2 12928.8 13854.6 14775.5 15807.9 17008.6 18179.2 18475.6 17399.9 14843.8
11033.8 6998.9 4081.5 2254.7 995.8 239.8 0
6319.5 6347.8 6406.1 6494.4 6581 6659.2 6754.1 6884 7035.6 7265.4
7568.4 7916.5 8329.4 8839 9458.5 10226.1 11115.3 12144.5 13253.5 14385.8
15673.1 16895.3 18337.4 19802.8 21561.3 23289.8 25487.9 27842.5 29715.9 29519.4
25977.4 19576.3 12374.3 4959 905.9 199.8 0
6319.5 6346.2 6417.8 6501 6587.6 6680.9 6779.1 6910.7 7068.9 7297
7576.8 7913.1 8311.1 8822.3 9456.8 10262.8 11185.3 12301 13533.2 14795.5
16121 17474.8 18925.2 20507.2 22195.7 23955.9 25954.1 28125.6 30247.1 30621.7
27088.1 19771.2 11216.9 2920.8 622.8 184.8 0
6319.5 6344.5 6401.1 6512.7 6604.3 6705.8 6789.1 6910.7 7077.2 7277
7518.5 7793.2 8106.3 8535.9 9100.4 9783.2 10609.1 11624.9 12782.2 14044.5
15313.4 16613.9 17957.7 19391.5 20956.8 22495.5 24099.1 25502.9 26570.3 25805.9
22240.7 15326.7 6670.9 1287.2 388 128.2 0
6319.5 6337.8 6414.4 6511 6599.3 6687.5 6770.8 6867.4 7002.3 7147.1
7318.6 7485.2 7651.7 7876.5 8206.2 8642.5 9167 9871.4 10700.7 11639.9
12662.3 13719.8 14758.8 15814.6 16912 17939.4 18970.2 19904.4 20102.5 18360.7
14805.5 10172.8 4341.2 864.2 259.8 71.6 0
6319.5 6337.8 6401.1 6474.4 6547.6 6592.6 6637.6 6675.9 6710.8 6752.5
6765.8 6720.8 6635.9 6546 6482.7 6479.4 6569.3 6825.7 7242 7766.6
8387.7 9072.1 9761.5 10447.6 11113.7 11668.2 11997.9 12182.8 11713.2 9853.1
7225.4 4467.8 1781.8 506.2 186.5 46.6 0
6319.5 6314.5 6329.5 6351.2 6337.8 6249.6 6113 5908.2 5638.4 5282.1
4835.8 4316.3 3800 3368.7 3025.7 2742.6 2524.5 2384.6 2313 2296.3
2341.3 2431.2 2517.8 2602.7 2642.7 2577.8 2377.9 2059.9 1573.6 1117.4
812.6 589.5 429.6 301.4 181.5 48.3 0
6319.5 6277.9 6226.3 6124.7 5941.5 5636.8 5228.8 4710.9 4131.4 3605.2
3173.9 2799.2 2452.9 2196.4 2056.5 1991.6 1946.6 1891.7 1833.4 1778.5
1713.5 1625.3 1522 1430.4 1342.2 1253.9 1167.3 1074.1 964.2 839.3
711 586.2 452.9 311.4 169.9 38.3 0
6319.5 6236.3 6084.7 5828.3 5428.6 4860.8 4238 3645.2 3208.9 2837.5
2521.1 2343 2239.7 2149.8 2056.5 1978.3 1936.7 1921.7 1893.4 1830.1
1738.5 1646.9 1553.7 1463.7 1365.5 1268.9 1170.6 1065.7 964.2 852.6
734.4 602.8 452.9 293.1 149.9 31.6 0
6319.5 6209.6 5954.8 5536.9 4924.1 4176.4 3543.6 3105.6 2755.9 2537.8
2434.6 2339.6 2239.7 2133.1 2034.9 1975 1956.6 1946.6 1923.3 1848.4
1675.2 1577 1488.7 1403.8 1325.5 1252.2 1162.3 1062.4 955.8 835.9
706.1 566.2 419.6 283.1 151.5 41.6 0
6319.5 6166.3 5811.6 5233.8 4441.1 3661.8 3163.9 2795.9 2596.1 2509.5
2401.2 2296.3 2224.7 2148.1 2043.2 1976.6 1946.6 1906.7 1730.2 1655.2
1630.3 1620.3 1592 1547 1478.7 1388.8 1262.2 1144 1014.1 884.2
751 617.8 479.6 339.7 199.8 68.3 0
6319.5 6154.7 5721.7 5004 4103.1 3398.7 2954.1 2669.3 2584.4 2486.2
2366.3 2284.7 2233.1 2164.8 2039.9 1955 1888.4 1705.2 1641.9 1615.3
1593.6 1588.6 1568.6 1515.4 1423.8 1315.5 1199 1072.4 940.8 822.6
707.7 594.5 486.2 376.3 378 286.4 0
6319.5 6109.7 5595.1 4784.2 3846.7 3240.5 2827.5 2644.4 2582.8 2471.2
2356.3 2283 2239.7 2171.4 2024.9 1896.7 1728.5 1596.9 1555.3 1517
1492 1477.1 1408.8 1332.2 1245.6 1159 1057.4 959.2 850.9 741
637.8 531.2 431.3 519.5 466.3 156.5 0
6319.5 6096.4 5550.2 4705.9 3741.8 3114 2744.3 2634.4 2577.8 2469.5
2356.3 2288 2256.4 2193.1 2014.9 1826.7 1606.9 1515.4 1457.1 1410.4
1387.1 1335.5 1248.9 1169 1087.4 995.8 915.9 835.9 751 674.4
636.1 502.9 418 577.8 266.4 66.6 0
6319.5 6118 5583.5 4715.9 3765.1 3155.6 2759.3 2641 2594.4 2487.8
2366.3 2301.3 2268 2211.4 2038.2 1828.4 1603.6 1512 1450.4 1402.1
1375.5 1325.5 1240.6 1165.7 1082.4 994.1 905.9 825.9 747.7 654.4
572.8 471.3 418 579.5 229.8 56.6 0
